Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Apr 6, 2024
ValueLine managed switches
The Value Line from Weidmüller consists of unmanaged and managed switches in a high-quality IP 30 protected metal housing. The equipment can be delivered with Fast Ethernet and Gigabit Ethernet ports. Value Line managed switches support a variety of helpful management functions, such as fast ring redundancy, port-based VLAN, QoS, RMON, bandwidth management, port mirroring and error notification via e-mail or a relay. The ring redundancy can be simply set via the web based management interface, or with a dip switch found on the top of the switch.
  • Unmanaged Plug & Play switches in a high-quality metal housing (IP 30)
  • Price-conscious middle-range
  • Managed switches for the entry into a configurable network infrastructure
  • Unmanaged full Gigabit switch with 8 ports
  • Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL



Products:

Order No.: 1504280000
Type: IE-SW-VL05M-5TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
 
Order No.: 1504310000
Type: IE-SW-VL05MT-5TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 
Order No.: 1345240000
Type: IE-SW-VL08MT-5TX-1SC-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
 
Order No.: 1240940000
Type: IE-SW-VL08MT-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 1344770000
Type: IE-SW-VL08MT-6TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1240990000
Type: IE-SW-VL08MT-6TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241020000
Type: IE-SW-VL08MT-6TX-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
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
Do you want to reset your selection?