Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20X-HTI-SAO-S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel
Order No. 8965470000
Type ACT20X-HTI-SAO-S
GTIN (EAN) 4032248785087
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 178 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity 0...95 % (no condensation)

Probability of failure

SIL PAPER SIL certificate
SIL in compliance with IEC 61508 2
MTBF 111 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Assembling

Mounting position horizontal or vertical
Rail TS 35
Type of mounting DIN rail, Snap mounting support rail

Input EX

Input current 0...20 mA, 4…20mA
Input resistance, current 20 Ω + PTC 50 Ω
Line resistance in measuring circuit ≤ 50 Ω
Sensor 2-/3-/4-wire, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Thermocouples: B, E, J, K, N, R, S, T ; in compliance with IEC 60584-1 and L, U in compliance with DIN43710
Temperature input range Configurable, PT100: -200…+850 °C, PT200: -200…+850 °C, PT1000: -200…+850 °C, NI100: -60°C…+250 °C, Ni120: -80 °C…+320 °C, NI1000: -60°C…+250 °C, B: +100…+1820 °C, E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C)
Type intrinsically safe circuit, RTD, TC, DC (mA)

Output

Influence of load resistance ≤ 0.01% of span / 100 Ω
Load impedance current ≤ 600 Ω
Output current 0…23 mA, configurable: 0…20 / 4…20 / 20…0 / 20…4 mA, configurable downscale (3.5 mA) ⁄ upscale (23 mA) @ error
Output signal limit 3.8…20.5 mA / 0…20.5 mA (dependent on range)
Type active (as current source) or passive (as current sink)

Alarm output

Alarm function Line interruption at the input, Short circuit at input, No supply voltage, Device error
Continuous current ≤ 0.5 A AC / 0.3 A DC (safe zone), ≤ 0,5 A AC / 1 A DC (zone 2)
Nominal switching voltage ≤ 125 V AC / 110 V DC (safe area)
≤ 32 V AC / 32 V DC (zone 2)
Power rating ≤ 62.5 VA / 32 W (safe area)
≤ 16 VA / 32 W (Zone 2)
Type Status relay, 1 NC (voltage-free)

General specifications

Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Humidity 0...95 % (no condensation)
Power consumption ≤ 0.8 W
Protection degree IP20
Step response time ≤ 400 ms (with current), ≤ 1 s (with temperature)
Type of connection Screw connection
Voltage supply 19.2…31.2 V DC

Insulation coordination

EMC standards DIN EN 61326, NE 21
Insulation voltage 2.6 kV (input / output)
Rated voltage 300 V

Data for Ex applications (ATEX)

Current I0 18.4 mA
Installation location Device installed in safe area, zone 2
Marking II (1) G [Ex ia Ga] IIC/IIB/IIA, II (1) D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I
Power P0 40 mW
Voltage U0 8.7 V DC

Safety-related basic specifications

Description of the "safe state" analogue Output ≤ 3.6 mA or output ≥ 21 mA
Device type B
Diagnostic test interval 30 s
Tproof 3 a
Total failure rate for safe detected failures (λSD) 0 FIT
Hardware fault tolerance (HFT)
Safety category SIL 2
Safe Failure Fraction (SFF) 90 %
Mean Time To Repair (MTTR) 24 h
Total failure rate for safe undetected failures (λSU) 234 FIT
Total failure rate for dangerous detected failures (λDD) 367 FIT
Total failure rate for dangerous undetected failures (λDU) 61 FIT
Probability of outage PFH 6.1 x 10-8 h-1
Demand mode High
Demand rate 3,000 s
Demand response time Signal input: <0.5 s (opto output), Temperature input: <1.1 s (opto output)

Safety-related specifications Low demand mode

Average Probability of Failure on Demand (PFDavg) 3.96 x 10-4 (Tproof = 1 year), 6.5 x 10-4 (Tproof = 2 years), 1.41 x 10-4 (Tproof = 5 years)

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.25 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Guarantee

Time interval 3 years

Downloads

Classifications

ETIM 6.0 EC002919
ETIM 7.0 EC002919
ETIM 8.0 EC002919
ETIM 9.0 EC002919
ECLASS 9.0 27-21-01-29
ECLASS 9.1 27-21-01-29
ECLASS 10.0 27-21-01-29
ECLASS 11.0 27-21-01-29
ECLASS 12.0 27-21-01-29
ECLASS 13.0 27-21-01-29

Tender specification sheets

Long specification

Short specification Ex- temperature transducer for RTD-/ TC temperature signals and DC current signals
1-channel temperature transducer in 22.5 mm width with external power supply,
for capturing and isolating RTD- / TC- sensor and DC current signals (0(4)...20 mA) from
Ex zones 0,1,2. The output can be operated in the safe zone either as an active signal (0(4)...20 mA) or 
as a passive 4...20 mA current loop. 
Status and error messages are available via a relay contact (NO).

The component can be configured using standard FDT/DTM software.

Approvals

Approvals CE CULUS DETNORVER FMEX FUSAFETY IECEXKEM KEMAATEX
Approvals DNVGL;
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Type of connection: PUSH IN
Order No.: 2456180000
Type: ACT20X-HTI-SAO-P
Version:
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel
 
Type of connection: Screw connection
Order No.: 8965480000
Type: ACT20X-2HTI-2SAO-S
Version:
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel
 
Type of connection: PUSH IN
Order No.: 2456190000
Type: ACT20X-2HTI-2SAO-P
Version:
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel