Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDT 2.5 AT
         

Icon
Icon
Icon
 

General ordering data

Version Plug-in adaptor (Terminal), 24 A, dark beige, Wemid
Order No. 1305320000
Type WDT 2.5 AT
GTIN (EAN) 4050118104363
Qty. 50 pc(s).

Dimensions and weights

Depth 24.6 mm
Depth (inches) 0.969 inch
Height 42 mm
Height (inches) 1.654 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 5.14 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version 1 plug-in connection - 1 plug-in connection - 1 adapter connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
PE connection No

Additional technical data

Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-70001233
Current size B (CSA) 20 A
Current size C (CSA) 20 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 7 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Type of connection Screw connection
Type of connection 2 Plug-in connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 24 A
Current at maximum wires 27 A
Standards In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 20 A
Current size C (cURus) 20 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V
Voltage size D (cURus) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002848
ETIM 7.0 EC002848
ETIM 8.0 EC002848
ETIM 9.0 EC002848
ECLASS 9.0 27-14-11-92
ECLASS 9.1 27-14-11-92
ECLASS 10.0 27-14-11-92
ECLASS 11.0 27-14-11-92
ECLASS 12.0 27-14-11-92
ECLASS 13.0 27-25-03-90

Approvals

Approvals CE CSA CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1305270000
Type: WP 2.5/1AN/1
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 1, V-0, Wemid, Number of poles: 1, Width: 6.1 mm, Height: 22.9 mm
 
Order No.: 1350990000
Type: WP 2.5/1AN/1 ZA
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 1, V-0, Wemid, Number of poles: 1, Width: 5.1 mm, Height: 22.9 mm
 
Order No.: 1351000000
Type: WP 2.5/1AN/1 ZA O.RA
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 1, V-0, Wemid, Number of poles: 1, Width: 5.1 mm, Height: 22.9 mm
 
Order No.: 1305280000
Type: WP 2.5/1AN/10
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 10, V-0, Wemid, Number of poles: 10, Width: 52 mm, Height: 22.9 mm
 
Order No.: 1438250000
Type: WP 2.5/1AN/12
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 12, V-0, Wemid, Number of poles: 12, Width: 62.2 mm, Height: 22.9 mm
 
Order No.: 1438210000
Type: WP 2.5/1AN/2
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, V-0, Wemid, Number of poles: 2, Width: 11.2 mm, Height: 22.9 mm
 
Order No.: 1438220000
Type: WP 2.5/1AN/4
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, V-0, Wemid, Number of poles: 4, Width: 21.4 mm, Height: 22.9 mm
 
Order No.: 1438230000
Type: WP 2.5/1AN/5
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, V-0, Wemid, Number of poles: 5, Width: 26.5 mm, Height: 22.9 mm
 
Order No.: 1438240000
Type: WP 2.5/1AN/6
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 6, V-0, Wemid, Number of poles: 6, Width: 31.6 mm, Height: 22.9 mm