TS 35
Ideally suited for the energy, process and transportation industries, the Klippon® STB enclosure series is the perfect complement to our existing Klippon enslosure portfolio. Enclosures in this series are approved according to international standards such as e.g. EN62208 and EN60079-0/7 (ATEX).
Features: .
  • High-temperature-resistant seal as standard - increased temperature range of -50°C to +100°C (+120°C on request)
  • Approved according to ATEX, IECEx, cULus, Lloyds Register, Germanischer Lloyd, GOST
  • Flexible options for fastening the internal mounting rail
  • IP66 protection
  • Secure, permanent function of the seal is ensured by seal compression protection
  • Earthing stud in the cover and base of the enclosure
  • Laser cut weld seams for increased quality
  • Already welded-on mounting feet guarantee optimum enclosure installation

Weidmüller can manufacture and supply this enclosure - according to customer specifications - fitted with all necessary terminals and cable glands.



Products:

Type: TS35X7.5 ST STB 1
Order No.: 8410510000
Delivery date on request
Version:
Rail, TS 35, TS 35 x 7.5, Length: 80 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST STB 1.1 STB 2
Order No.: 8683740000
Delivery date on request
Version:
Rail, TS 35, TS 35 x 7.5, Length: 110 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST STB 2.1 STB 3
Order No.: 1567660000
Delivery date on request
Version:
Rail, TS 35, TS 35 x 7.5, Length: 150 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST STB 4 STB 6
Order No.: 8563410000
Delivery date on request
Version:
Rail, TS 35, TS 35 x 7.5, Length: 200 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST STB 5
Order No.: 8803610000
Delivery date on request
Version:
Rail, TS 35, TS 35 x 7.5, Length: 320 mm, without slot, Steel, galvanized, chromium-plated