M12 metal distributor
Some applications require complete shielding from the sensor to the control. Our metal SAI distributors achieve this complete shielding. EMC glands are included with the distributors. Initiator LEDs are omitted.
They are available in 4- and 8-way M12 versions with 5 or 10 m cables. In addition, these distributors can be used in harsh environments e.g. in the vicinity of welding plant. Hoods with a generous connection space available so that they can be provided with a standard gland up to M25.
  • no EMC problems,
  • high resistance to chemical or mechanical influences,
  • standard fixing dimensions.


M12 metal distributors
Certain applications require a continuous shielding from the sensor to the control level. Using our metal SAI distributors in such applications is the right choice. They allow for continuation of the shielding from the M12 conductors to the shielded trunk line.
More information