Catalogue status: Oct 9, 2020
Hood version
Some applications require complete shielding from the sensor to the control. Our metal SAI distributors achieve this complete shielding. EMC glands are included with the distributors. Initiator LEDs are omitted.
They are available in 4- and 8-way M12 versions with 5 or 10 m cables. In addition, these distributors can be used in harsh environments e.g. in the vicinity of welding plant. Hoods with a generous connection space available so that they can be provided with a standard gland up to M25.
  • no EMC problems,
  • high resistance to chemical or mechanical influences,
  • standard fixing dimensions.