SAIL-VSCD Zener diode
Weidmüller can supply valve plugs as connecting lines with M12 plugs and one end without connector. The status of the valve plug is shown by an LED. Every valve plug is fitted with a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. In the plugged condition they achieve IP 67 class of protection. The outlet direction is also a decisive factor: Weidmüller can also supply 0° versions, i.e. the cable outlet direction is located at the PE contact.


Products:

Cable length:
Type: SAIL-VSCD-1.5U
Order No.: 9456240150
Cable length: 1.5 m
Version:
Valve plug, One end without connector - valve plug, CD
 
Type: SAIL-VSCD-10U
Order No.: 9456241000
Cable length: 10 m
Version:
Valve plug, One end without connector - valve plug, CD
 
Type: SAIL-VSCD-3.0U
Order No.: 9456240300
Cable length: 3 m
Version:
Valve plug, One end without connector - valve plug, CD
 
Type: SAIL-VSCD-5.0U
Order No.: 9456240500
Cable length: 5 m
Version:
Valve plug, One end without connector - valve plug, CD