PVC/PVC magenta (E)
The most reliable way of achieving connections between two I/O slaves or between the control and one I/O subscriber is by way of pre-assembled cables. The line of cables covers PROFIBUS, CANopen, DeviceNetTM, EtherCAT and Ethernet.


Products:

Cable length:
Type: SAIL-M12W-PB-1.5E
Order No.: 1062340150
Cable length: 1.5 m
Delivery date on request
Version:
Bus line, One end without connector, M12, Number of poles: 2, 1.5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M12W-PB-10E
Order No.: 1062341000
Cable length: 10 m
Delivery date on request
Version:
Bus line, One end without connector, M12, Number of poles: 2, 10 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M12W-PB-3.0E
Order No.: 1062340300
Cable length: 3 m
Delivery date on request
Version:
Bus line, One end without connector, M12, Number of poles: 2, 3 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M12W-PB-5.0E
Order No.: 1062340500
Cable length: 5 m
Delivery date on request
Version:
Bus line, One end without connector, M12, Number of poles: 2, 5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes