SAIL-VSC-M12G Zener diode
Weidmüller can supply valve plugs as connecting lines with M12 plugs and one end without connector. The status of the valve plug is shown by an LED. Every valve plug is fitted with a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. In the plugged condition they achieve IP 67 class of protection. The outlet direction is also a decisive factor: Weidmüller can also supply 0° versions, i.e. the cable outlet direction is located at the PE contact.


Products:

Cable length:
Type: SAIL-VSC-M12G-0,6U
Order No.: 9457400060
Cable length: 0.6 m
Version:
Valve plug, Straight plug - valve plug, C
 
Type: SAIL-VSC-M12G-1.5U
Order No.: 9457400150
Cable length: 1.5 m
Version:
Valve plug, Straight plug - valve plug, C
 
Type: SAIL-VSC-M12G-10U
Order No.: 9457401000
Cable length: 10 m
Version:
Valve plug, Straight plug - valve plug, C
 
Type: SAIL-VSC-M12G-3.0U
Order No.: 9457400300
Cable length: 3 m
Version:
Valve plug, Straight plug - valve plug, C
 
Type: SAIL-VSC-M12G-5.0U
Order No.: 9457400500
Cable length: 5 m
Version:
Valve plug, Straight plug - valve plug, C