English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
SAI-AU DeviceNet Universal M8
DeviceNet™ is a fieldbus system that was devised in the USA which is now being used more and more in Europe and Asia as well. DeviceNet™ is based on CAN (Control Area Network) when it comes to physical layers 1 and 2 in the ISO 7-layer model. The so-called Common Industrial Protocol (CIP) is used in the application layer (ISO Layer 7). This is an open standard which is also used for ControlNet™ und EtherNet/IP. In future, it will enable consistent communications between the field level and the Internet.


Products:

Type: SAI-AU M8 DN 16DI
Order No.: 1906730000
Version:
SAI Active, DeviceNet, Complete modul
 
Type: SAI-AU M8 DN 16DI/8DO
Order No.: 1906740000
Version:
SAI Active, DeviceNet, Complete modul