English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Oct 9, 2020
Mini current transformer
The CMA-CTM 7 series mini current transformer is an inductive current transformer
designed according to the transformer principle for circular primary conductors.
The CMA-CTM 7 series current transformers are maintenance-free and is designed for
measuring primary currents in the range 32 A to 64 A.

This is converted into a current up to 1 A on the secondary side.
With its small dimensions, it perfectly suits applications in a 3-phase circuit breaker
with a phase separation of 17.5 mm.


Products:

Type: CMA-CTM-7-32-1A-0.2VA-1
Order No.: 2525150000
Delivery date on request
Version:
Primary current: 32 A, Secondary current max.: 1 A, Load: 0.2 VA, Tolerance class: 1, closed current transformer
 
Type: CMA-CTM-7-40-1A-0.3VA-1
Order No.: 2556040000
Stock article
Version:
Primary current: 40 A, Secondary current max.: 1 A, Load: 0.3 VA, Tolerance class: 1, closed current transformer
 
Type: CMA-CTM-7-50-1A-0.4VA-1
Order No.: 2556030000
Stock article
Version:
Primary current: 50 A, Secondary current max.: 1 A, Load: 0.4 VA, Tolerance class: 1, closed current transformer
 
Type: CMA-CTM-7-60-1A-0.4VA-1
Order No.: 2556020000
Stock article
Version:
Primary current: 60 A, Secondary current max.: 1 A, Load: 0.4 VA, Tolerance class: 1, closed current transformer
 
Type: CMA-CTM-7-64-1A-0.5VA-1
Order No.: 2556010000
Stock article
Version:
Primary current: 64 A, Secondary current max.: 1 A, Load: 0.5 VA, Tolerance class: 1, closed current transformer