Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 26, 2023
24 V DC
The E-series, with standard and premium lights, is ideal for focused lighting in work areas. Swiveling mounting brackets provide the necessary flexibility in the positioning of the lighting field. Thanks to the built-in M8 connectors, a simple and quick connection is given and allows the connection of several lights. The cover made of robust PMMA not only provides the necessary protection (IP54) but also ensures a homogeneous illumination with 5.700K.


Products:

Connection thread:
Light colour (CCT): White
Order No.: 2899720000
Connection thread: M8 / M8
Type: WIL-EXXXX-RXSS-5700-X560-M8DX
Type of mounting: Screw mounting
Width: 560 mm
 
Light colour (CCT): White
Order No.: 2899630000
Connection thread: M8
Type: WIL-EXXXX-RXSS-5700-X560-M8XX
Type of mounting: Screw mounting
Width: 560 mm
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
Do you want to reset your selection?