Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Universal range
Application range
Terminal blocks for the direct lettering
Accessories
Fuses
Test adapters and Testsockets
Cross-connections
End plates
Partition plates
Warning covers
Plugs
End brackets
Reducing sleeves
Additional connections
Fuse holder
Disconnect plugs
Component plugs
Switch lock
Busbars
Protection against contact
Mounting support
A-Series
Z-Series
W-Series
SAK-Series
WF / WFF-Series
SRL-Series
S-Series
1.5 mm²
2.5 mm²
4 mm²
6 mm²
10 mm²
16 mm²
Miscellaneous
Catalogue status:
Apr 26, 2025
16 mm²
Information:
display
|
hide
Screwable cross-connections are easy to mount and de mount. Thanks to the big contact surface, even high currents can be transmitted with maximum contact reliability.
Order No.:
1053360000
Type:
WQV 16/10
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 10, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
Order No.:
1053260000
Type:
WQV 16/2
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
Order No.:
1055160000
Type:
WQV 16/3
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
Order No.:
1055260000
Type:
WQV 16/4
Version:
Cross-connector (terminal), when screwed in, yellow, 101 A, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, Width: 10.4 mm
Order No.:
1636560000
Type:
WQV 16N/2
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm
Order No.:
1687640000
Type:
WQV 16N/2 BL
Version:
Cross-connector (terminal), when screwed in, blue, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm
Order No.:
1636570000
Type:
WQV 16N/3
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm
Order No.:
1636580000
Type:
WQV 16N/4
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm