RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
7/8"
M12
K-coded
L-coded
S-coded
T-coded
For high ranges (2.5 mm²)
Standard (1.5 mm²)
Standard (1.5 mm²) shielded
Connecting cable - pin to socket
One end without connector
Pin
Socket
angled
straight
Catalogue status:
Jun 7, 2025
angled
Information:
display
|
hide
Your peripheral devices should be supplied with greater power.
With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems.
The compact A-, K-, L-, S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.
Order No.:
2050710150
Type:
SAIL-M12W-T-1.5H
Version:
Power cable, One end without connector, M12, Number of poles : 4, 1.5 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No
Order No.:
2050711000
Type:
SAIL-M12W-T-10H
Version:
Power cable, One end without connector, M12, Number of poles : 4, 10 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No
Order No.:
2050710300
Type:
SAIL-M12W-T-3.0H
Version:
Power cable, One end without connector, M12, Number of poles : 4, 3 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No
Order No.:
2050710500
Type:
SAIL-M12W-T-5.0H
Version:
Power cable, One end without connector, M12, Number of poles : 4, 5 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No