English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Jun 5, 2021
Industrial Monitors
The IPM 10 is a state-of-the-art industrial Panel Monitor powered by an input voltage of 24 VDC. 

The robust and durable capacitive multi-touch panels are available in 10.1", 12.1", 15.6", 18.5" and 21.5" screen size. With two USB ports and an integrated hub, it is possible to connect the peripherals directly to the monitor. The video input is can be done via VGA or DVI-D interface.




Products:

Order No.: 2676660000
Type: UV66-ADV-10-IPM-10
Delivery date on request
Version:
Industrial Monitor, Display size 10.1", MultiTouch, Capacitive touch, Front protection IP66
 
Order No.: 2676670000
Type: UV66-ADV-12-IPM-10
Delivery date on request
Version:
Industrial Monitor, Display size 12.1", MultiTouch, Capacitive touch, Front protection IP66
 
Order No.: 2676680000
Type: UV66-ADV-15-IPM-10
Delivery date on request
Version:
Industrial Monitor, Display size 15.6", MultiTouch, Capacitive touch, Front protection IP66
 
Order No.: 2676690000
Type: UV66-ADV-18-IPM-10
Delivery date on request
Version:
Industrial Monitor, Display size 18.5", MultiTouch, Capacitive touch, Front protection IP66
 
Order No.: 2676700000
Type: UV66-ADV-21-IPM-10
Delivery date on request
Version:
Industrial Monitor, Display size 21.5", MultiTouch, Capacitive touch, Front protection IP66