Single Pair Ethernet PCB sockets Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power. The resulting benefits will make SPE the preferred network at the field level and beyond. Advantages of Single Pair Ethernet:
Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
Future-proof: key technology for Industry 4.0 and IIoT
Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
Innovative: lighter, less space required, and reduced installation effort
Products:
Colour:
Order No.:
2726010000
Type:
IE-PCB-SPE-P-90V2.1-THR RL
Colour:
silver
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape