English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
Digital output modules

P- or N-switching; short-circuit-proof; up to 3-wire+FE

Digital output modules are available in the following variants: 4DO, 8DO with
2-wire technology, 16DO with or without PLC interface connection. They are used
primarily for incorporating decentralised actuators. The digital output modules are
available as P- or N-switching variant. All outputs are designed for DC-13 actuators
acc. to DIN EN 60947-5-1 and IEC 61131-2 specifications. Just like the digital
input modules, frequencies of up to 1 kHz are possible. Maximum system safety is
ensured by protecting the outputs. This consists of an automatic restart following
a short-circuit. Clearly recognisable LEDs also signal the status of the entire
module as well as individual channels.

In addition to the standard applications of the digital output modules, the portfolio
also includes special variants, such as the 4RO-SSR module for rapidly switching
applications. Fitted with solid state technology, 0.5 A is available for each
output. Furthermore, there is also the 4RO-CO relay module for power-intensive
applications. This is equipped with four change-over contacts, optimised for a
switching voltage of 277 V AC and designed for a switching current of 6 A.
To serve negative switching requirements there is a parameterisable version of the
4-DO Module.

The module electronics supply the connected actuators from the output current
path (UOUT).




Products:

Type: UR20-4DO-ISO-4A
Order No.: 2457250000
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel
 
Type: UR20-4DO-P
Order No.: 1315220000
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel
 
Type: UR20-4DO-P-2A
Order No.: 1315230000
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
 
Type: UR20-4DO-PN-2A
Order No.: 1394420000
Version:
Remote I/O module, IP20, 4-channel, Digital signals, Output
 
Type: UR20-8DO-P
Order No.: 1315240000
Stock article
Version:
Remote I/O module, IP20, Digital signals, Output, 8-channel
 
Type: UR20-8DO-P-2W-HD
Order No.: 1509830000
Version:
Remote I/O module, IP20, Digital signals, Output, 8-channel
 
Type: UR20-16DO-P
Order No.: 1315250000
Stock article
Version:
Remote I/O module, IP20, Digital signals, Output, 16-channel
 
Type: UR20-16DO-P-PLC-INT
Order No.: 1315270000
Version:
Remote I/O module, IP20, Digital signals, Output, PLC
 
Type: UR20-4DO-N
Order No.: 1315410000
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel
 
Type: UR20-4DO-N-2A
Order No.: 1315420000
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
 
Type: UR20-8DO-N
Order No.: 1315430000
Version:
Remote I/O module, IP20, Digital signals, Output, 8-channel
 
Type: UR20-16DO-N
Order No.: 1315440000
Version:
Remote I/O module, IP20, Digital signals, Output, 16-channel
 
Type: UR20-16DO-N-PLC-INT
Order No.: 1315450000
Version:
Remote I/O module, IP20, Digital signals, Output, PLC
 
Type: UR20-4RO-SSR-255
Order No.: 1315540000
Version:
Remote I/O module, IP20, Digital signals, Output, Relay
 
Type: UR20-4RO-CO-255
Order No.: 1315550000
Version:
Remote I/O module, IP20, Digital signals, Output, Relay