FMH1 - Male header, Board connection (stack height 1.75 mm)
Information:
display
|
hide
OMNIMATE® - Board-to-Board connectors Flexible engineering of compact devices The use of future-proof contact systems, as well as the optimisation of manufacturing processes, are increasingly important in the development of efficient industrial devices, especially in the field of Industry 4.0. OMNIMATE® board-to-board connectors feature a 1.27 mm pitch and offer maximum flexibility due to different designs.
Flexible device design - Industrial suitable density combined with high flexible connection combinations
(Mezzanine, Mother-to-Daughter, Extender-card, Cable-to-Board)
Automation-Ready - Developed for automatic assembly with high precise pin coplanarity and SMT-fixation
Reliable contact - Up to 500 mating cycles due to industry suitable gold-surface (PdNi-Au)
Process-Ready - High performance LCP material for reflow soldering
Scalability - Different heights with high contact overlapping ensure various solutions from 12 – 80 poles.
Robust miniaturisation - simple and safe connection even possible under unfavorable mating conditions – e.g. inclination or offset.
Products:
Order No.:
2746980000
Type:
FMH1 S1/12V F1 B RL
Colour:
black
Version:
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 12, 180°, Tape