|
|
OMNIMATE® 4.0 - the next evolution step
OMNIMATE® 4.0 follows the trend of One Cable Technology (OCT). The modular concept enables the fast configuration of hybrid interfaces, which transmit data, signals and energy in a single connector. As a result, you can reduce the cabling effort in a wide variety of applications, simplify maintenance and accelerate automation processes. The unique SNAP IN connection is the backbone and speeds up the wiring process.
The fastest connection yet
- Fast, safe, and tool-free wiring due to unique SNAP IN connection
- Ready for Robot through "wire ready" delivery with open clamping point
- Optical and acoustic feedback indicates proper wiring
Create your own configuration
- Flexible configuration and ordering via the Weidmüller Configurator (WMC)
- Dispatch within three days – even for individually configured products
- Automatic offer preparation for the configurated product
Simply configuration of modular hybrid connectors
- Flexible combination options for power, signal and data transmission
- Future-proof Single-Pair Ethernet technology
|
|
|
|
OMNIMATE Data are RJ45 and USB circuit board sockets for safe data transmission in the Industrial Ethernet environment.
RJ45 components from Weidmüller ensure reliable transmission with high data rates up to 1 Gbit/s. With different variants for THT, THR or SMT solder processes, the female sockets are suitable for all common techniques of PCB assembly. The different design types of the RJ45 circuit board sockets allow adaptation to the individual enclosure design.
|
|
|
|
The universal, direct PCB connector for industrial electronics.
Expect more than just PCB terminals: - Application-oriented connection technology from clamping-yoke screw connections to PUSH IN spring stop mechanism in all the relevant cross-sectional areas
- Can be used universally in all standard pitches from 3.50 mm
- A wide range of reflow compatible products for automated SMT processes
- Compact, multi-layer designs up to 72-pole
Our service:
Simply design your customised print terminal using the product configurator. |
|
|
|
The pluggable PCB connection is the established standard in process and manufacturing automation as well as the measurement and control industry.
The wide line with many product series, provides design flexibility, efficient processing and safe, intuitive handling: - 36 connections at 3.50 mm pitch, highest level of power reserves in 3.81 mm pitch and the largest application area in 5.08 mm pitch
- Application-oriented connection systems, from clamping-yoke screw connections to PUSH-IN spring connections
- A wide range of reflow compatible products for automated SMT processes
- Multi-row and multi-layer designs up to 48-pole
Our Service: Design your individual connectors simply by using the Product Configurator. |
|
|
|
The sturdy, direct connection for extreme current and voltage requirements in all power electronics applications such as solar inverters, frequency converters, servo-controllers and power supplies.
Expect more than just PCB terminals: - High-power: 150 A / 1000 V (IEC) or 127 A / 600 V (UL)
- Application-oriented scalability: connection cross-sections from 16 mm² to 50 mm²
- Simple UL approval of the device up to 600 V
- Zero-maintenance steel clamp for screw connections that are resistant to vibration
Our service:
Simply design your customised print terminal using the product configurator. |
|
|
|
The pluggable connections for power electronics - optimised for modern drive technologies, e.g. motor starters, frequency converters and servo-controllers.
OMNIMATE Power sets the new standard – with increased safety and innovative solutions such as the pluggable shield, integrated signal contacts and one-handed operation.
The three product lines offer you further advantages: - Application-oriented scalability: from the compact 4 mm² connector for 29 A (IEC) or 20 A (UL) up to the sturdy 16 mm² connector for 76 A (IEC) or 54 A (UL)
- Unlimited usage up to 1,000 V (IEC) or 600 V (UL)
- A variety of application optimised mounting options
Our Service: Design your individual connectors simply by using the Product Configurator. |
|
|
|
The universal solution to feed power through housing walls. Excellent for applications such as EMC filters, discrete-built inverters for drive systems and encapsulated devices.
Select from our wide-ranging programme:
- A wide service portfolio for currents up to 232 A and conductor cross-sections from 4 to 95 mm²
(AWG 4/0)
- Different types of connections such as a castable soldering connection, cable lug bolt connection and service-free clamping yoke screw connection and PUSH IN spring connection
- Structural shapes for horizontal or vertical outgoing cable
Our service: Ask about our individual solutions like colour and screw variations and block mounting. |
|
|
|
Today, PCB connectors are used in many areas of mechanical engineering. They are used anywhere where harsh environmental conditions require a device design with especially reliable onnections.
All of the components in the M8 and M12 plug-in connector series are perfectly coordinated to one another, making design and assembly significantly easier.
Benefits of our PCB connectors:
- M8 and M12 versions available
- Different variants for different soldering processes
- Front and back panel mounting
- One and two-part variants
|
|
|
|
OMNIMATE Signal and OMNIMATE Power are PCB terminal blocks, plug-in connector and panel feedthrough terminal blocks for industrial applications with a focus on signal processing and power electronics. Power for high currents up to 232 A and voltages up to 1000 V (IEC) or 230 A at 600 V (UL). The components are optimised for application-oriented design, efficient production and reliable application.
OMNIMATE Data are RJ45 and USB circuit board sockets for safe data transmission in the Industrial Ethernet environment.
RJ45 components from Weidmüller ensure reliable transmission with high data rates up to 1 Gbit/s. With different variants for THT, THR or SMT solder processes, the female sockets are suitable for all common techniques of PCB assembly. The different design types of the RJ45 circuit board sockets allow adaptation to the individual enclosure design.
|
|