The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 7 - 8 Rated current: 10 A Rated voltage: 42/250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 15 Rated current: 10 A Rated voltage: 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 16 Rated current: 10 A Rated voltage: 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 24 Rated current: 10 A Rated voltage: 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 25 Rated current: 10 A Rated voltage: 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 40 Rated current: 10 A Rated voltage: 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HD series features high-density contacts and is thus ideally suited to signal processing.
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades.
Crimp contacts are not included in the scope of delivery of inserts.
The HD range features a high density of contacts. It is thus optimally suited for signal processing. The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 64 Rated current: 10 A Rated voltage: 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 1
Size 1:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 2
Size 2:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 3
Size 3:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 4
Size 4:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 5
Size 5:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 6
Size 6:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 7
Size 7:
Online Catalogue
»
Connectivity
»
Connectors
»
Heavy duty connectors
»
Inserts
»
Fixed-pole inserts
»
HD Series - 10A, 250V, 7 - 128 poles
»
Crimp connection
»
Size 8