The HQ series - big features in a compact design The electrical values speak for themselves. The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Pole count: 8, 17, 4/2 (+PE) Rated current: 10 A, 16 A, 40/10 A Rated voltage: 250 / 400 / 500 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HQ series - big features in a compact design The electrical values speak for themselves. The standard HE crimp contacts can also be used here.
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Pole count: 17 (+PE) Rated current: 10 A Rated voltage 250 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
The HQ series - big features in a compact design. The electrical characteristics speak for themselves. You can also use the proven HD and HX crimp contacts here. The wire connection level is designed for crimp contacts. The proven crimp connection has been in standard use for decades. Crimp contacts are not included in the scope of delivery of inserts.
Pole count: 4/2 (+PE) Rated current: 40/10 A Rated voltage: 690 / 250 V Rated voltage acc. to UL/CSA: 600 V AC/DC Crimp connection