The HEE series features high-density contacts and is designed based on the established HE inserts.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 32 Rated current: 16 A Rated voltage: 500 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Crimp connection
Products:
Order No.:
1826800000
Type:
HDC HEE 32 FC
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6