Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
Inserts
Housing
RockStar® ModuPlug
Crimp contacts
Kits
HighPower connector
Ex i Components
Accessories
Terminal rail mounting system
Fixed-pole inserts
DSTV-HE
HA Series - 16A, 250V, 3 - 48 poles
HD Series - 10A, 250V, 7 - 128 poles
HDD Series - 10A, 250V, 24 - 216 poles
HE Series - 16A, 500V, 6 - 48 poles
HEE Series - 16A, 500V, 10 - 64 poles
HEEE series - 16A, 500V, 40 - 64 poles
HQ Series - 10A - 40A, 250V - 690V, 5 - 17 poles
HSB Series - 35A, 400V, 6 poles
HVE Series - 20A, 830V, 5 - 12 poles
MixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 poles
AOC Series (Anti-Open Circuit) - 40A, 500V, 6 poles
Crimp connection
PUSH IN
SNAP IN
Screw connection
Tension clamp connection
Size 3
Size 4
Size 6
Size 8
Catalogue status:
Jun 7, 2025
Size 3
Information:
display
|
hide
With the SNAP IN connection, the conductor connection level is already open and the stripped connector can be simply inserted. In the end position, the patented clamping mechanism closes automatically. As a result, it requires virtually no maintenance and a safe, permanent and vibration-proof connection is established. Weidmüller is therefore the first and only manufacturer to offer this innovative connection system.
Order No.:
2666920000
Type:
HDC HE 06 N FQT
Version:
HDC insert, Female, 500 V, 24 A, Number of poles: 6, SNAP IN, Size: 3
Order No.:
2666910000
Type:
HDC HE 06 N MQT
Version:
HDC insert, Male, 500 V, 24 A, Number of poles: 6, SNAP IN, Size: 3
Order No.:
2535110000
Type:
HDC HE 06 N FQT BL
Version:
HDC insert, Female, 500 V, 24 A, Number of poles: 6, SNAP IN, Size: 3
Order No.:
2534140000
Type:
HDC HE 06 N MQT BL
Version:
HDC insert, Male, 500 V, 24 A, Number of poles: 6, SNAP IN, Size: 3