Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Apr 12, 2025
Plug housing, cable entry at top

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Order No.: 1289130000
Type: HDC IP68 24B TOS 2M40 TSS 1M32
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40, M 32
 
Order No.: 1082960000
Type: HDC IP68 24B TOS 3M25
Version:
HDC enclosures, Size: 8, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 25
 
Order No.: 1082860000
Type: HDC IP68 24B TOS 1M32
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 32
 
Order No.: 1082940000
Type: HDC IP68 24B TOS 2M32
Version:
HDC enclosures, Size: 8, Protection degree: IP69K, IP68 (in plugged condition), IP66 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 32
 
Order No.: 1082870000
Type: HDC IP68 24B TOS 1M40
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40
 
Order No.: 1082950000
Type: HDC IP68 24B TOS 2M40
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40
 
Order No.: 1082880000
Type: HDC IP68 24B TOS 1M50
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 50
 
Order No.: 1082910000
Type: HDC IP68 24B TOS 2PG29
Version:
HDC enclosures, Size: 8, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 29
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
Do you want to reset your selection?