The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings. The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact. The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening. The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned. Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings. The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact. The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening. The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned. Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings. The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact. The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening. The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned. Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
Online Catalogue
Connectivity
Connectors
Heavy duty connectors
Housing
RockStar® IP65 / NEMA type 12, 4X housing
Size 10 (32B)
Side locking, upper side
Base
Base:
Online Catalogue
Connectivity
Connectors
Heavy duty connectors
Housing
RockStar® IP65 / NEMA type 12, 4X housing
Size 10 (32B)
Side locking, upper side
Hood