Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
Size 6

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 8
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection


Products:

Order No.: 1967240000
Type: HDC HVE 6+2 FT CTH
Version:
HDC insert, Female, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6
 
Order No.: 1967250000
Type: HDC HVE 6+2 MT CTH
Version:
HDC insert, Male, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6
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
Do you want to reset your selection?