The HVE-series high-voltage inserts are equipped with two lagging contacts.
The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Number of poles: 5 Rated current: 24 A Rated voltage: 830 V Nominal voltage acc. to UL/CSA: 600 V AC/DC Tension clamp connection
Products:
Order No.:
1967220000
Type:
HDC HVE 3+2 FT CTH
Version:
HDC insert, Female, 830 V, 20 A, Number of poles: 5, Tension-clamp connection, Size: 4