PVC black (V)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIL-M8BW-3-1.5V
Order No.: 1927320150
Cable length: 1.5 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M8BW-3-10V
Order No.: 1927321000
Cable length: 10 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M8BW-3-15V
Order No.: 1927321500
Cable length: 15 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 15 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M8BW-3-20V
Order No.: 1927322000
Cable length: 20 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 20 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M8BW-3-3.0V
Order No.: 1927320300
Cable length: 3 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M8BW-3-30V
Order No.: 1927323000
Cable length: 30 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 4, 30 m, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Type: SAIL-M8BW-3-5.0V
Order No.: 1927320500
Cable length: 5 m
Version:
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes