Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
Energy Meter
Energy Analyser
Energy / Data Logger
Current transformer
Retrofit energy solutions
Software for configuration and analysis
Mechanical- & electronic sensors
Accessories
Rogowski coils
Split core current transformer
Mini current transformer
Plug-on current transformer
Difference current transformer (Residual current monitoring, RCM)
Current transformer with analogue output
Catalogue status:
Apr 20, 2024
Rogowski coils
Information:
display
|
hide
Rogowski coil
A Rogowski coil is a closed air coil without a ferromagnetic core used for floating potential measurement of AC and pulse currents. Measurement with the Ragowski coil is used widely in technology, as it can be retroactively integrated without separating the primary electric circuit in existing systems. Because this method shows no saturation effect, even the smallest currents and high-frequency harmonics can be measured without loss of accuracy.
Order No.:
2593370000
Type:
RCMA-B22-D70-1.5
Version:
Rogowski coil, Diameter: 70 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2593340000
Type:
RCMA-B22-D70-4.5
Version:
Rogowski coil, Diameter: 70 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2593380000
Type:
RCMA-B22-D125-1.5
Version:
Rogowski coil, Diameter: 125 mm, Cable length: 1.5 m, 100…5000 A, Output : mV signal
Order No.:
2593350000
Type:
RCMA-B22-D125-4.5
Version:
Rogowski coil, Diameter: 125 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2593390000
Type:
RCMA-B22-D175-1.5
Version:
Rogowski coil, Diameter: 175 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2593360000
Type:
RCMA-B22-D175-4.5
Version:
Rogowski coil, Diameter: 175 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2831090000
Type:
RCMA-B22-D70-6.0
Version:
Rogowski coil, Diameter: 70 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2831100000
Type:
RCMA-B22-D125-6.0
Version:
Rogowski coil, Diameter: 125 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2831110000
Type:
RCMA-B22-D175-6.0
Version:
Rogowski coil, Diameter: 175 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2865880000
Type:
RCMA-B22-D300-6.0
Version:
Rogowski coil, Diameter: 300 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
Order No.:
2593410000
Type:
RCMC-5000-AO-P
Version:
Measuring transducer, every Rogowski coil, 100…5000 A, Output : analogue V / mA
Order No.:
2593400000
Type:
RCMC-5000-1A-P
Version:
Measuring transducer, every Rogowski coil, 100…5000 A, Output : 0…1 A AC