Cabtite - separable cable glands
For metric M20 to M63 through-holes, the Cabtite cable entry system offers separable cable glands for cables with and without plugs. In case of maintenance or changes in the system, pre-assembled cables with diameters of 2 to 35 mm can be inserted quickly and safely in panels or enclosures. Reliable sealing of IP66 in accordance with DIN EN 60529 and an absolutely secure fitting (strain relief based on DIN EN 62444) is ensured by placing slotted sealing elements with a wave cut around the cable before being inserted into one of the two halves of the cable gland. The separable system ensures easy and fast installation. After inserting the sealing element, the two halves of the cable gland are simply snapped together. A locknut, which is also separable, on the inside of the panel ensures a reliable and secure hold.


Products:

Type: CABTITE CGS M20 BK
Order No.: 2584200000
Delivery date on request
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 20, -40 °C…120 °C, IP54, IP65, IP66
 
Type: CABTITE CGS M25 BK
Order No.: 2584180000
Stock article
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 25, IP54, IP65, IP66
 
Type: CABTITE CGS M32 BK
Order No.: 2584160000
Stock article
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 32, IP54, IP65, IP66
 
Type: CABTITE CGS M40 BK
Order No.: 2584150000
Delivery date on request
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 40, IP54, IP65, IP66
 
Type: CABTITE CGS M50 BK
Order No.: 2584130000
Delivery date on request
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 50, IP54, IP65, IP66
 
Type: CABTITE CGS M63 BK
Order No.: 2584120000
Stock article
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 63, IP54, IP65, IP66
 
Type: CABTITE LNS M20 BK
Order No.: 2584110000
Delivery date on request
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 28 mm, Width: 28 mm, Depth: 7 mm, -40 °C…120 °C
 
Type: CABTITE LNS M25 BK
Order No.: 2584090000
Delivery date on request
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 33 mm, Width: 33 mm, Depth: 7 mm, -40 °C…120 °C
 
Type: CABTITE LNS M32 BK
Order No.: 2584070000
Delivery date on request
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 40 mm, Width: 40 mm, Depth: 7 mm, -40 °C…120 °C
 
Type: CABTITE LNS M40 BK
Order No.: 2584050000
Delivery date on request
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 48 mm, Width: 48 mm, Depth: 7 mm, -40 °C…120 °C
 
Type: CABTITE LNS M50 BK
Order No.: 2584030000
Delivery date on request
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 58 mm, Width: 58 mm, Depth: 7 mm, -40 °C…120 °C
 
Type: CABTITE LNS M63 BK
Order No.: 2584010000
Delivery date on request
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 72 mm, Width: 72 mm, Depth: 7 mm, -40 °C…120 °C