English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 25, 2020
V2 material
SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.
  • Halogen-free material
  • Flammability rating V0/V2
  • Approved and accredited markers for traffic engineering applications, etc.
  • Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
  • Markers in proven MultiCard format

For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.


Products:

Order No.: 1918490000
Type: SF 0/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, red
 
Order No.: 1918570000
Type: SF 00/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, red
 
Order No.: 1918600000
Type: SF 1/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, red
 
Order No.: 1918670000
Type: SF 2/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, red
 
Order No.: 1918900000
Type: SF 3/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, red
 
Order No.: 1919010000
Type: SF 4.5/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, red
 
Order No.: 1919070000
Type: SF 4/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, red
 
Order No.: 1919130000
Type: SF 5/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, red
 
Order No.: 1919180000
Type: SF 6/21 MC NE RT V2
Delivery date on request
Version:
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, red