English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
yellow
The SlimFix Clip combines two advantages: its unique closure mechanism offers the reliability of a closed marker with the ease of installation of an open marker. The clip mechanism allows quick and convenient installation of the marker even after the conductor has been installed. SlimFix Clips are suitable for conductors and cables with an outside diameter of up to 5 mm. The large marking surface - up to 30 mm - enables long character strings. The material is halogen-free and complies with flammability rating V2.
  • Halogen-free material
  • Flammability rating V2
  • Fast installation without tools
  • Markers in proven MultiCard format
  • Available in the lengths of 12 mm, 21 mm and 30 mm

For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.


Products:

Type: SFC 0/21 MC NE GE
Order No.: 1813210000
Delivery date on request
Version:
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 21 x 5.8 mm, yellow
 
Type: SFC 1/21 MC NE GE
Order No.: 1779080004
Stock article
Version:
SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 21 x 5.8 mm, yellow
 
Type: SFC 2.5/21 MC NE GE
Order No.: 1062070000
Delivery date on request
Version:
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 21 x 9.3 mm, yellow
 
Type: SFC 2/21 MC NE GE
Order No.: 1805780000
Delivery date on request
Version:
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 21 x 5.8 mm, yellow
 
Type: SFC 3/21 MC NE GE
Order No.: 1025270000
Stock article
Version:
SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 21 x 12.5 mm, yellow