Cable protection strips
The Cabtite cable entry system offers maximum flexibility in the cable management of control cabinets, enclosures and machines, while at the same time saving time, as well as providing secure sealing and strain relief for pre-terminated and non-terminated cables. Cabtite's modular design of frame, grid inlays and sealing elements enables rapid configuration of cut-outs for pre-terminated cables - without the use of tools and with a reliable sealing of IP66 according to DIN EN 60529. Frame. Inlay. Sealing element. Three basic components in the modular system guarantee highest flexibility, variability and diversity of variants.


Products:

Type: CABTITE CR 4/1 EMV
Order No.: 2583950000
Version:
Cable protection strips, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 68 mm, Depth: 16 mm, -40 °C…120 °C
 
Type: CABTITE CR 10/6 EMV
Order No.: 2583930000
Version:
Cable protection strips, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 93 mm, Depth: 16 mm
 
Type: CABTITE CR 16/8 EMV
Order No.: 2583910000
Version:
Cable protection strips, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 113 mm, Depth: 16 mm
 
Type: CABTITE CR 24/10 EMV
Order No.: 2583890000
Version:
Cable protection strips, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 140 mm, Depth: 16 mm