English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
red
The continuous shrink sleeves of the MultiMark series are printed in seconds using our thermo-transfer printers. The length of the marker can be individually adjusted to suit the number of characters or available space. The required length is pre-perforated precisely using a special blade. With their oval shape the markers can be opened easily, applied quickly and shrunk precisely to fit the conductor.
An external reel holder (1302920000) has to be used for reels above 30 m printing material.


Products:

Type: HSS-HF 1.2-2.4 EL R30M
Order No.: 1562740000
Version:
Conductor and cable markers, 1.2 - 2.4 mm, x 4.2 mm, red
 
Type: HSS-HF 1.6-3.2 EL R30M
Order No.: 1562750000
Version:
Conductor and cable markers, 1.6 - 3.2 mm, x 5.6 mm, red
 
Type: HSS-HF 2.4-4.8 EL R30M
Order No.: 1562770000
Version:
Conductor and cable markers, 2.4 - 4.8 mm, x 7.6 mm, red
 
Type: HSS-HF 3.2-6.4 EL R30M
Order No.: 1562780000
Version:
Conductor and cable markers, 3.2 - 6.4 mm, x 10.7 mm, red
 
Type: HSS-HF 4.8-9.5 EL R30M
Order No.: 1562790000
Version:
Conductor and cable markers, 4.8 - 9.5 mm, x 15.1 mm, red
 
Type: HSS-HF 6.4-12.7 EL R30M
Order No.: 1562800000
Version:
Conductor and cable markers, 6.4 - 12.7 mm, x 20.9 mm, red
 
Type: HSS-HF 9.5-19.1 EL R30M
Order No.: 1562820000
Version:
Conductor and cable markers, 9.5 - 19.1 mm, x 30.9 mm, red
 
Type: HSS-HF 12.7-25.4EL R30M
Order No.: 1562830000
Version:
Conductor and cable markers, 12.7 - 25.4 mm, x 40.5 mm, red