WIL without magnet, with M12
The WIL-LED lights Family: Only 8mm (9.4mm with magnet) high LED lamp for 24V DC with very high luminous efficacy and high lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its 6500K light color (daylight) suitable for the various applications. Optionally easily connectable with M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.


Products:

Width: 240 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Type: WIL-LWXXXX-6500D024-240SXX0.3BM12GXXXX
Order No.: 2436210000
Sheathing colour: black
Cable length: 0.3 m