English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
Digital counter- and communication- modules

100/ 500 kHz; 32-Bit Counter data width;
Single channel diagnosis

In automated systems, it is impossible to imagine industry without the collection of incremental- and absolut encoder values. Developed specifically for these applications Weidmüller now offers several counter modules that can take
values with an input frequency of up to 500 kHz. By the syncronous-serial Interface module (SSI) high-precision positioning can be realized with absolute encoders. By parameterization the module can work in master- or listening mode to meet all operational situations. For the frequency measurement up to 100 kHz a module with pulse input is available, the UR20-1CNT-500 module has an input that can detect frequencies up to 500 kHz. The UR20-2CNT-100 module has two independent counter inputs and is supplemented by the module UR20-1CNT-100-1DO with only one counter, but additional options. A Latch-, Gate- and Reset input allows external control of the counter. In addition, a digital output can trigger an immediate event, when there are compared values set.

The module UR20-1COM-232-485-422 offers expanded communication possibilities, devices with RS232, RS485 or RS422 interface can be operated efficiently on u-remote. A solution for the connection from the cabinet to the field represents the module UR20-1COM-SAI-PRO. At this gateway up to 15 decentralized IP67 SAI-PRO sub-bus modules can be integrated per u -remote module. Thanks to simplified installation and commissioning, an extended power supply, automatic parameter settings as well as additional diagnostic functions corresponds the new 4-port IO Link Master to the current requirements.

The module electronics supply the connected sensors from the input current
path (UIN).




Products:

Type: UR20-1CNT-100-1DO
Order No.: 1315570000
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
 
Type: UR20-2CNT-100
Order No.: 1315590000
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
 
Type: UR20-1CNT-500
Order No.: 1315580000
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
 
Type: UR20-2FCNT-100
Order No.: 1508080000
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
 
Type: UR20-1SSI
Order No.: 1508090000
Version:
Remote I/O module, IP20
 
Type: UR20-1COM-232-485-422
Order No.: 1315750000
Version:
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
 
Type: UR20-1COM-SAI-PRO
Order No.: 2007430000
Version:
Remote I/O module, IP20, IP20-IP67 communication, PUSH IN connection
 
Type: UR20-4COM-IO-LINK
Order No.: 1315740000
Version:
Remote I/O module, IP20