Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
CH20M BUS - Sample kit
The integrated rail bus for the modular electronics housing system

When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.

The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
  • Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
  • Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
  • Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
  • Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.



Products:

Order No.: 1327040000
Colour: gold
Type: SK S-KIT IN-RAIL BUS CH20M 12-67
Version:
OMNIMATE Housing - series CH20M, Length: 119.2 mm, Width: 22.5 mm
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
Do you want to reset your selection?