Single frame
The frame, fabricated from a single piece, is quick and easy to assemble and consists of dimensionally stable, fibre-glass reinforced plastic. The captive foamed seal guarantees effective IP66 sealing in accordance with DIN EN 60529, even on painted and rough surfaces.


Products:

Type: CABTITE FR 4-1 BK
Order No.: 2583490000
Delivery date on request
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP54, IP65, IP66
 
Type: CABTITE FR 10/6 BK
Order No.: 2583480000
Delivery date on request
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP54, IP65, IP66
 
Type: CABTITE FR 16/8 BK
Order No.: 2583470000
Delivery date on request
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP54, IP65, IP66
 
Type: CABTITE FR 24/10 BK
Order No.: 2583800000
Delivery date on request
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP54, IP65, IP66