Brass cable glands Ex e
Brass cable glands which are suitable for usage in explosion risk zone Ex e (Increased safety). They have been tested to the latest norms and standards IEC/EN 60079-0, and also achieved the necessary ATEX certificate.



Products:

Type: VG M16 EXE MS
Order No.: 1460040000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
 
Type: VG M20 EXE MS
Order No.: 1460050000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 20, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
 
Type: VG M25 EXE MS
Order No.: 1460070000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 25, 16 mm, OD min. 10 - OD max. 18 mm, IP66, IP68, Brass, nickel-plated
 
Type: VG M32 EXE MS
Order No.: 1460080000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
 
Type: VG M40 EXE MS
Order No.: 1460090000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP66, IP68, Brass, nickel-plated
 
Type: VG M50 EXE MS
Order No.: 1460100000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 50, 18 mm, OD min. 35 - OD max. 44 mm, IP66, IP68, Brass, nickel-plated
 
Type: VG M63 EXE MS
Order No.: 1460110000
Version:
VG Ex MS (Ex brass cable gland), Cable glands, M 63, 18 mm, OD min. 46 - OD max. 56 mm, IP66, IP68, Brass, nickel-plated