Catalogue status: Sep 25, 2020
Klippon® K 51 - 120 x 220 x 81 mm
The Klippon® brand has long stood for competence and quality in housings – particularly when turnkey, customer-specific solutions for standard industrial applications and applications in explosive risk zones are concerned.
Improved products that meet all application requirements: this was Weidmüller's aim when modernising and upgrading the Klippon® K enclosure series. No matter what kind of application the customer is planning; Weidmüller is able to provide a wide range of aluminium enclosures precisely fitting the customer's requirements. Klippon® K enclosures for hazardous areas are available on request.Our extensive product range offers the following advantages:
  • Available in two surface finishes: natural and powder-coated (RAL 7001)
  • With chloroprene moulded seal as standard (silicone moulded seal optionally available)
  • Uniform Torx slotted screw head for 19 enclosure sizes
  • Mounting holes outside of the gasket area
  • High IP protection classes: IP66, IP67 and IP68 according to DIN EN 60529
  • Impact resistance of up to 7 (10) Joules
  • The enclosures are approved according ATEX, IECEx, EAC, cULus, Russian Maritime Register and DNV GL as well as the empty enclosure standard.
  • Suitable for railway applications according to EN 45545-2:2013
  • Alloy is resistant to salt water
Standardised distributor enclosures with threaded holes and a variety of terminal configurations


Products:

Type: KLIPPON K51
Order No.: 1565280000
Stock article
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Type: KLIPPON K51 RAL7001
Order No.: 9529220000
Stock article
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
 
Type: KLIPPON K51 VMQ
Order No.: 1939660000
Delivery date on request
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Type: KLIPPON K51 VMQ RAL7001
Order No.: 1937750000
Delivery date on request
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey