Brass cable glands Ex e/d - Klippon® KDSX
The KDSX features a special ring in the shape of a truncated cone. The braided armouring on the ring makes a connection between the cables and lines possible. The armour ensures a conductive connection between the cable and the cable gland. In addition, the KDSX comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. The cable gland is equipped with a silicone seal for temperatures ranging from -60°C to +180°C. This sealing material allows you to achieve IP66 or IP67 protection. The KDSX is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.