Silicone seal material, -60°C - +70°C
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety).
Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions.
They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified.


Products:

Type: VG M12 EXI 4-6.5 SI7J G4
Order No.: 2722350000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M16 EXI 5-8 SI7J G4
Order No.: 2722360000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M16 EXI 6-10 SI7J G4
Order No.: 2722370000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M20 EXI 11-14 SI7J G4
Order No.: 2722400000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M20 EXI 7-12 SI7J G4
Order No.: 2722380000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M20 EXI 7-13 SI7J G4
Order No.: 2722390000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M25 EXI 12-17 SI7J G4
Order No.: 2722410000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M25 EXI 14-18 SI7J G4
Order No.: 2722420000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M32 EXI 16-21 SI7J G4
Order No.: 2722430000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 32, 10 mm, OD min. 16 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M32 EXI 19-25 SI7J G4
Order No.: 2722440000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M40 EXI 20-28 SI7J G4
Order No.: 2722450000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M40 EXI 23-32 SI7J G4
Order No.: 2722460000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M50 EXI 31-38 SI7J G4
Order No.: 2722470000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 50, 18 mm, OD min. 31 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M63 EXI 35-44 SI7J G4
Order No.: 2722480000
Version:
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, M 63, 18 mm, OD min. 35 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6