KDSU BN O SC - uncoated version with neoprene seal
The KDSU features a special ring in the shape of a truncated cone. The ring enables connections between single-wire-armoured and metal-foil-armoured cables and braided-armoured lines. This ensure a conductive connection between the cable and the cable gland. It is also possible to connect non-armoured cables and lines. In addition, the KDSU comes with two separate seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. The O-ring and the cable gland included in the delivery are made from the same material. When using both sealing materials, IP66 or IP68 protection at a depth of 25 metres under water (a pressure of 2.5 bar) is guaranteed. The KDSU is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e. Besides the mechanical protective function offered for cables and lines, this can also be used for EMC applications.


Products:

Type: KDSU M20 BN O SC 1 G16
Order No.: 1076120000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BN O SC 1 G20
Order No.: 1076140000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BN O SC 1 G20S
Order No.: 1076130000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BN O SC 2 G16
Order No.: 1909260000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BN O SC 2 G20
Order No.: 1909300000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BN O SC 2 G20S
Order No.: 1909290000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M25 BN O SC 1 G25
Order No.: 1076150000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.50 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M25 BN O SC 2 G25
Order No.: 1909310000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.50 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M32 BN O SC 1 G32
Order No.: 1076160000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M32 BN O SC 2 G32
Order No.: 1909320000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M40 BN O SC 1 G40
Order No.: 1076170000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M40 BN O SC 2 G40
Order No.: 1909330000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BN O SC 1 G50
Order No.: 1076190000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BN O SC 1 G50S
Order No.: 1076180000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BN O SC 2 G50
Order No.: 1909350000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BN O SC 2 G50S
Order No.: 1909340000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BN O SC 1 G63
Order No.: 1076210000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 53.8 - OD max. 61.2 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BN O SC 1 G63S
Order No.: 1076200000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BN O SC 2 G63
Order No.: 1909370000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 58.4 - OD max. 65.8 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BN O SC 2 G63S
Order No.: 1909360000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 52.1 - OD max. 59.5 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BN O SC 1 G75
Order No.: 1076240000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BN O SC 1 G75S
Order No.: 1076220000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BN O SC 2 G75
Order No.: 1076260000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BN O SC 2 G75S
Order No.: 1076230000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass