KUB BS O SC - uncoated version with silicone seal
The KUB features a special ring in the shape of a truncated cone. The ring enables connections between single-wire-armoured and metal-foil-armoured cables and braided-armoured lines. This ensure a conductive connection between the cable and the cable gland. It is also possible to connect non-armoured cables and lines. The KUB also features a seal for sealing the outer cable insulation. The area of the connecting cable that is exposed after stripping the inner insulation is then encapsulated with the encapsulation compound (included in delivery). Thus all of the gaps and spaces between the individual wire strands are 100% sealed. The cable gland is certified for use in temperatures ranging from -60°C to +135°C. The O-ring and the encapsulation compound are both included in the delivery. When encapsulated, the cable gland guarantees IP66 or IP68 protection at a depth of 100 metres under water (a pressure of 10 bar for 7days). The KUB is only approved for use with pressure-resistant Ex d encapsulation. This type of cable gland must be used in the following cases: 1.) If the surroundings of an IIC device require it or when the enclosure contains components that could trigger an internal explosion (such as a flying spark) 2.) When the surroundings of no group-IIC devices require it, the enclosure contains components that could trigger an internal explosion, it is a Zone-1 installation, and the enclosure volume is greater than 2 dm³.


Products:

Type: KUB M20 BS O SC 1 G16
Order No.: 1095340000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID max. 11.70 mm, IP68 - 10 bar, Brass
 
Type: KUB M20 BS O SC 1 G20
Order No.: 1095380000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID max. 14.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M20 BS O SC 1 G20S
Order No.: 1095360000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID max. 11.70 mm, IP68 - 10 bar, Brass
 
Type: KUB M20 BS O SC 2 G16
Order No.: 1095350000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 8.4 - OD max. 13.5 mm, ID max. 11.70 mm, IP68 - 10 bar, Brass
 
Type: KUB M20 BS O SC 2 G20
Order No.: 1095390000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID max. 14.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M20 BS O SC 2 G20S
Order No.: 1095370000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID max. 11.70 mm, IP68 - 10 bar, Brass
 
Type: KUB M25 BS O SC 1 G25
Order No.: 1095400000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID max. 20.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M25 BS O SC 2 G25
Order No.: 1095410000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID max. 20.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M32 BS O SC 1 G32
Order No.: 1095420000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID max. 26.30 mm, IP68 - 10 bar, Brass
 
Type: KUB M32 BS O SC 2 G32
Order No.: 1095430000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID max. 26.30 mm, IP68 - 10 bar, Brass
 
Type: KUB M40 BS O SC 1 G40
Order No.: 1095440000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID max. 32.20 mm, IP68 - 10 bar, Brass
 
Type: KUB M40 BS O SC 2 G40
Order No.: 1095450000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID max. 32.20 mm, IP68 - 10 bar, Brass
 
Type: KUB M50 BS O SC 1 G50
Order No.: 1095480000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID max. 44.10 mm, IP68 - 10 bar, Brass
 
Type: KUB M50 BS O SC 1 G50S
Order No.: 1095460000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID max. 38.20 mm, IP68 - 10 bar, Brass
 
Type: KUB M50 BS O SC 2 G50
Order No.: 1095490000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID max. 44.10 mm, IP68 - 10 bar, Brass
 
Type: KUB M50 BS O SC 2 G50S
Order No.: 1095470000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID max. 38.20 mm, IP68 - 10 bar, Brass
 
Type: KUB M63 BS O SC 1 G63
Order No.: 1095520000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 53.8 - OD max. 61.2 mm, ID max. 56.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M63 BS O SC 1 G63S
Order No.: 1095500000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 47.5 - OD max. 54.8 mm, ID max. 50.10 mm, IP68 - 10 bar, Brass
 
Type: KUB M63 BS O SC 2 G63
Order No.: 1095530000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 58.4 - OD max. 65.8 mm, ID max. 56.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M63 BS O SC 2 G63S
Order No.: 1095510000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 52.1 - OD max. 59.5 mm, ID max. 50.10 mm, IP68 - 10 bar, Brass
 
Type: KUB M75 BS O SC 1 G75
Order No.: 1095560000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 66.5 - OD max. 73.4 mm, ID max. 68.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M75 BS O SC 1 G75S
Order No.: 1095540000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID max. 62.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M75 BS O SC 2 G75
Order No.: 1095570000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID max. 68.00 mm, IP68 - 10 bar, Brass
 
Type: KUB M75 BS O SC 2 G75S
Order No.: 1095550000
Version:
KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID max. 62.00 mm, IP68 - 10 bar, Brass