PUR halogen-free black (U)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Our sensor cables come with 360° shielding which provides protection against electromagnetic interference.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIL-M12BW-4S1.5U
Order No.: 1808970150
Cable length: 1.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12BW-4S10U
Order No.: 1808971000
Cable length: 10 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12BW-4S15U
Order No.: 1808971500
Cable length: 15 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12BW-4S20U
Order No.: 1808972000
Cable length: 20 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12BW-4S3.0U
Order No.: 1808970300
Cable length: 3 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12BW-4S5.0U
Order No.: 1808970500
Cable length: 5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12BW-4S50U
Order No.: 1808975000
Cable length: 50 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 50 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No