KDSU BN O NI - nickel-plated version with neoprene seal
The KDSU features a special ring in the shape of a truncated cone. The ring enables connections between single-wire-armoured and metal-foil-armoured cables and braided-armoured lines. This ensure a conductive connection between the cable and the cable gland. It is also possible to connect non-armoured cables and lines. In addition, the KDSU comes with two separate seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. The O-ring and the cable gland included in the delivery are made from the same material. When using both sealing materials, IP66 or IP68 protection at a depth of 25 metres under water (a pressure of 2.5 bar) is guaranteed. The KDSU is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e. Besides the mechanical protective function offered for cables and lines, this can also be used for EMC applications.


Products:

Type: KDSU M20 BN O NI 1 G16
Order No.: 1083280000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M20 BN O NI 1 G20
Order No.: 1083320000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M20 BN O NI 1 G20S
Order No.: 1083290000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M20 BN O NI 2 G16
Order No.: 1911380000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M20 BN O NI 2 G20
Order No.: 1911400000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M20 BN O NI 2 G20S
Order No.: 1911390000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M25 BN O NI 1 G25
Order No.: 1083330000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.50 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M25 BN O NI 2 G25
Order No.: 1911420000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.50 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M32 BN O NI 1 G32
Order No.: 1083340000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M32 BN O NI 2 G32
Order No.: 1911430000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M40 BN O NI 1 G40
Order No.: 1083350000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M40 BN O NI 2 G40
Order No.: 1911440000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M50 BN O NI 1 G50
Order No.: 1083370000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M50 BN O NI 1 G50S
Order No.: 1083360000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M50 BN O NI 2 G50
Order No.: 1911460000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M50 BN O NI 2 G50S
Order No.: 1911450000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M63 BN O NI 1 G63
Order No.: 1083390000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 53.8 - OD max. 61.2 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M63 BN O NI 1 G63S
Order No.: 1083380000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M63 BN O NI 2 G63
Order No.: 1911490000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 58.4 - OD max. 65.8 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M63 BN O NI 2 G63S
Order No.: 1911480000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 52.1 - OD max. 59.5 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M75 BN O NI 1 G75
Order No.: 1083420000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M75 BN O NI 1 G75S
Order No.: 1083400000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M75 BN O NI 2 G75
Order No.: 1083430000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSU M75 BN O NI 2 G75S
Order No.: 1083410000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated