KDSW BN L SC - uncoated version with neoprene seal and lead sheath armouring
The KDSW features a special ring in the shape of a truncated cone. The ring enables connections between cable and lines with single-wire armouring and lead-sheath armouring. This ensure a conductive connection between the cable and the cable gland. In addition, the KDSW comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. When both sealing materials are used, it is possible to achieve IP66 or IP67 protection. The KDSW is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSW M20 BN L SC 1 G16
Order No.: 1076250000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN L SC 1 G20
Order No.: 1076300000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN L SC 1 G20S
Order No.: 1076280000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN L SC 2 G16
Order No.: 1076270000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN L SC 2 G20
Order No.: 1076310000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN L SC 2 G20S
Order No.: 1076290000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M25 BN L SC 1 G25
Order No.: 1076320000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Lead sheath armouring, 1.25 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M25 BN L SC 2 G25
Order No.: 1076330000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Lead sheath armouring, 1.25 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M32 BN L SC 1 G32
Order No.: 1076340000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M32 BN L SC 2 G32
Order No.: 1076350000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M40 BN L SC 1 G40
Order No.: 1076360000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M40 BN L SC 2 G40
Order No.: 1076370000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN L SC 1 G50
Order No.: 1076400000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN L SC 1 G50S
Order No.: 1076380000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN L SC 2 G50
Order No.: 1076410000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN L SC 2 G50S
Order No.: 1076390000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN L SC 1 G63
Order No.: 1076440000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN L SC 1 G63S
Order No.: 1076420000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN L SC 2 G63
Order No.: 1076450000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN L SC 2 G63S
Order No.: 1076430000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN L SC 1 G75
Order No.: 1076480000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN L SC 1 G75S
Order No.: 1076460000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN L SC 2 G75
Order No.: 1076490000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN L SC 2 G75S
Order No.: 1076470000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass