English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
Pulse width modulation and stepper motor modules

Pulse width modulation and stepper motor modules

As part of the u-remote system, Weidmüller offers a specialised solution for controlling small motors with a current requirement of 0.5 A to 2 A, which can also be used to control valve flaps. The pulse width modulation modules can be adjusted within the switching frequencies up to 40 kHz and the modules can also be switched in the motor control with the aid of push/pull output stages, e.g. to change the direction of rotation.

Weidmüller’s stepper motor module is efficient and flexible for use in the automation of robots, handling systems or placement machines with stepper motors. Variably adjustable operating parameters as well as a wide range supply from 12 V DC to 50 V DC make the module flexibly applicable for various target applications. Six integrated, parameterizable encoder or digital inputs and two digital outputs with 0.5 A make the control module a complete solution in the smallest of spaces.

As with all modules of the u-remote system, the features are convincing - from the modular design and exchangeable electronics to the removable and pluggable terminal strip. The module electronics supplies the connected actuators from the output current path (UOUT)




Products:

Type: UR20-1SM-50W-6DI2DO-P
Order No.: 2489830000
Stock article
Version:
Remote I/O module, IP20, Digital signals, Special module
 
Type: UR20-2PWM-PN-0.5A
Order No.: 1315600000
Delivery date on request
Version:
Remote I/O module, IP20, Digital signals, Special module, PWM, 0.5 A per channel
 
Type: UR20-2PWM-PN-2A
Order No.: 1315610000
Delivery date on request
Version:
Remote I/O module, IP20, Digital signals, Special module, PWM, 2 A per channel