English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
How to qualify IE Cabling?
Find your Fluke test profile!
Industrial Ethernet product-configurator
Catalogue status: Sep 11, 2020
IP20 Patch Cable

Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power.
The resulting benefits will make SPE the preferred network at the field level and beyond.

Advantages of Single Pair Ethernet

  • Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
  • Future-proof: key technology for Industry 4.0 and IIoT
  • Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
  • Innovative: lighter, less space required, and reduced installation effort



Products:

Type: IE-S1DS2VE0010T01T01-E
Order No.: 2725850010
Delivery date on request
Version:
Patch cable, Plug acc. to IEC 63171-2, Plug acc. to IEC 63171-2, PVC, 1 m
 
Type: IE-S1DS2VE0020T01T01-E
Order No.: 2725850020
Delivery date on request
Version:
Patch cable, Plug acc. to IEC 63171-2, Plug acc. to IEC 63171-2, PVC, 2 m
 
Type: IE-S1DS2VE0030T01T01-E
Order No.: 2725850030
Delivery date on request
Version:
Patch cable, Plug acc. to IEC 63171-2, Plug acc. to IEC 63171-2, PVC
 
Type: IE-S1DS2VE0050T01T01-E
Order No.: 2725850050
Delivery date on request
Version:
Patch cable, Plug acc. to IEC 63171-2, Plug acc. to IEC 63171-2, PVC