Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
WIL with red LEDs
The WIL-LED lights family: Only 8mm (9.4mm with magnet) high LED lamp for 24V DC with very high luminous efficacy and high lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its red light color suitable for special color effects. Optionally easily connectable with M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.


Products:

Connection thread:
Type of mounting: Screw mounting
Light colour (CCT): Red
Width: 240 mm
Order No.: 2576980000
Sheathing colour: black
Cable length: 0.3 m
Type: WIL-LRXXXX-W620D024-240SXX0.3BM12GM12G
Connection thread: M12 / M12
 
Type of mounting: Screw mounting
Light colour (CCT): Red
Width: 240 mm
Order No.: 2436340000
Sheathing colour: black
Cable length: 0.3 m
Type: WIL-LRXXXX-W620D024-240SXX0.3BM12GXXXX
Connection thread: M12
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
Do you want to reset your selection?